S-MD/MS M Self-drilling decking sidelap screws for SDT 9
New productItem #r9767387
Collated self-drilling screws for use with the SDT 9 stand-up handle for sidelap and frame fastening in decking
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel
- Drilling capacity - max: 4.5 mm
Features
- Higher installation productivity – complete your roofing faster
- For use with a Hilti stand-up handle – the user stands upright while driving screws on roofs, helping to reduce user fatigue and increase productivity
- S-MS 01Z: chipless fastening – helps to prevent metal corrosion from rusting metal chips
- S-MS 01Z: virtually no skidding when starting at an angle or on wet surfaces
Applications
- Fastening overlapping metal sheets on insulated roofs
- Fastening metal sheets to thin and thick metal beam substructures in insulated roofs
- Fastening edge reinforcement elements to metal sheets on insulated roofs
- Sheet metal on steel
- Roof applications
For approval or certificate information, please see individual items.