CFS-T EX wedge compression kits
New productItem #r1961003
Wedge compression kit for quickly and easily forming a tight, effective seal within cable transit frames in potentially explosive atmospheres
- Temperature resistance range: -40 - 75 °C
Features
- Only one central bolt to be tightened
- Available with bolt and counter-plate in galvanized steel or stainless steel grade 1.4571 (AISI 316Ti)
Applications
- For use in potentially explosive atmospheres
- Industries affected by the ATEX directive, such as the petrochemical and chemical industries
- Oil and gas platforms which are not covered by the IMO resolution