CFS-T EX anchor plate sets
New productItem #r1961018
Anchor plate sets to secure cable modules within a transit frame in potentially explosive atmospheres
- Temperature resistance range: -20 - 75 °C
Features
- Sealing against static and dynamic pressure
- Easier installation of modules and insertion of the wedge seal
- Anchor plates available in galvanized steel, stainless steel grade 1.4301 (AISI 304) or aluminum
- Fixing anchor plates available in galvanized steel or stainless steel grade 1.4301 (AISI 304)
Applications
- For use in potentially explosive atmospheres
- Industries affected by the ATEX directive, such as the petrochemical and chemical industries
- Oil and gas platforms which are not covered by the IMO resolution