CFS-T EMC wedge compression kits
New productItem #r5478
Wedge compression kit for quickly and easily forming a tight, effective seal within cable transit frames when electromagnetic compatibility is required
- Temperature resistance range: -40 - 50 °C
Features
- Only one central bolt to be tightened
- Available with bolt and counter-plate in galvanized steel or stainless steel grade 1.4571 (AISI 316Ti)
Applications
- Penetrations in shipbuilding and offshore applications
- Penetrations in wind power structures
- Telecom, datacenter, downstream (oil and gas), petro-chem, control rooms, healthcare, emergency power, transmission towers
- Telecom, petro-chem, control rooms, healthcare, emergency power, transmission towers