CFS-T RR3 plug seals
New product PremiumItem #r16555728
Round plug to seal against water and protect from fire in substation basements
- Temperature resistance range: -20 - 50 °C
- Product Class: Premium
Features
- Seal new and existing cables – modular, split design is easier to fit around existing trefoil cables
- Fire and flood protection – one plug seal providing fire-rated cable penetrations and extremely high water resistance
- Easier to specify – you can rely on CFS-T RR3 plug seals for most common high-voltage cable sizes up to 78 mm in a trefoil arrangement
- Easier to inspect – color-coded adapters matched to specific cable diameters show at a glance that the installed plug seals are within allowed tolerances
Applications
- Sealing GIS substation basements (gas-insulated, high-voltage switchgear) against water and fire
- Long-lasting resistance to flood, fire, rodent and humidity damage in substation basements
- Sealing cable penetrations entering below ground via foundations