CFS-T SB/cont. transit frames
New productItem #r1928312
Transit frames for fitting modules to seal cable/pipe penetrations in steel panels
- Temperature resistance range: -40 - 50 °C
Features
- Available in hot-dip galvanized steel (grade S235 JR)
- Pre-drilled holes allow mounting with through bolts
- Can be installed in panels (container walls) with a wall thickness from 50 to 90 mm
Applications
- CFS-T SB/cont. transit frames can be installed in panels (container walls) with a wall thickness of 50 to 90 mm
- Penetrations in steel panels and containers