CFS-T SL sleeves
New productItem #r1961011
Sleeves for fitting plugs to seal round cable/pipe penetrations – for use with CFS-T RR and CFS-T RRS plug seals
- Temperature resistance range: -40 - 50 °C
Features
- Available in corrosion-resistant coated steel (S235 JR) and stainless steel grade 1.4571/A4 (DIN 17456 or AISI 316Ti)
- Welded to steel bulkheads or decks to facilitate the use of modular plug seals
Applications
- Penetrations in shipbuilding and offshore applications
- Penetrations in wind power structures
- Penetrations in concrete