CFS-T cable module
New productItem #r5469
Modules to seal cables/pipes within a transit frame when high water- and gas-tightness and fire-resistance are required
- Approvals: UL
- Temperature resistance range: -40 - 50 °C
- Reaction to fire class (EN 13501-1): E
Features
- Simplified inventory management – only 7 different modules are needed to cover all cable diameters from 3 to 99 mm
- Versatile adapter modules for quicker, easier accommodation of each cable diameter
- Time-saving installation thanks to module interlinking, especially where cables run vertically through deck/floor penetrations
- Color-coded adapter system to make inspection easier and more reliable
- Cable modules (up to size 40 mm) are supplied in a joined-together state and can be easily separated for individual use.
Applications
- Penetrations in shipbuilding and offshore applications
- Penetrations in wind power structures
- Telecom, datacenter, downstream (oil and gas), petrochem, control rooms, healthcare, emergency power and transmission towers