CFS-T FB filler module
New productItem #r5471
Filler modules for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required
- Approvals: UL
- Temperature resistance range: -40 - 50 °C
- Reaction to fire class (EN 13501-1): E
Features
- Placeholder for future cable installations
- Filler modules are supplied as one perforated block and can be easily separated for individual use
Applications
- Penetrations in shipbuilding and offshore applications
- Penetrations in wind power structures
- Telecom, Datacenter, Downstream (oil and gas), Petro-Chem, Control Rooms, Healthcare, Emergency Power, Transmission Towers