CFS-T RR plug seals
New productItem #r5473
Plug seal for fitting modules to seal multiple cables/pipes in round penetrations
- Approvals: UL
- Temperature resistance range: -40 - 50 °C
- Reaction to fire class (EN 13501-1): E
Features
- Available in galvanized steel and stainless steel
- Practical and adaptable modular solution for firestopping round cable penetrations
- Excellent tightness performance
Applications
- Sealing penetrations in shipbuilding and offshore applications
- Sealing penetrations in wind power structures
- Telecom, data centers, downstream (oil and gas), petro-chemical, control rooms, healthcare, emergency power, transmission towers