CFS-T SBS Cable Module
Modules to seal cables/pipes within a transit frame when high water- and gas-tightness and fire-resistance are required
- Temperature resistance range: -40 - 50 °C
Choose options
Base materials
- Concrete
Pack size
- 1 pc
- 9 pc
- 16 pc
- 24 pc
- 32 pc
- 36 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 432.00 ILS
Technical Data
Temperature resistance range
-40 - 50 °C
Documents
Features & Applications
Features
- Cable modules (up to 40 mm) are supplied joined-together and can be easily separated for individual use
- Color-coded adapter system makes inspection easier and more reliable
- More economical thanks to module interlinking, especially where cables run vertically through floor penetrations
- Versatile adapter modules for quicker, easier accommodation of each cable diameter
- Low inventory requirements – only seven different modules are needed to cover all cable diameters from 3 to 99 mm
Applications
- Sealing wall and floor penetrations in concrete
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.






