CFS-PL Firestop plug
New product UltimateItem #r5252
Reusable intumescent firestop solution for permanent or temporary cable openings in walls and floors
- Approx. Density: 0.27 g/cm³
- Approvals: FM
- Base materials: Concrete, Masonry, Drywall, Gypsum
Features
- Simplifies maintenance and retrofitting of cables – no power tools required
- Economical solution – sealant-free, ready-to-use and reusable
- One-sided wall installation possible
- Ideal for the temporary closing of empty core holes
- Acoustically tested according to ISO 140 and ASTM E90
Applications
- Temporary or permanent sealing around cables and cable bundles in wall and floor openings
- Sealing around cables and cable bundles where immediate functionality after installation is essential
- Provision of temporary or permanent protection
- Sealing openings where repenetration and retrofitting of cables is frequent
- Situations where ease and speed of installation are important