CFS-CT B Firestop board
Firestop board CFS-CT B 1000x600x50 whit #2036608
Firestop coated board well suited for EI120 double board systems.
- Base materials: Drywall, Concrete, Aerated Concrete, Masonry
- Color: White
- Storage and transportation temperature range: 0 - 40 °C
Choose options
Dimensions (LxWxH)
- 1000 x 600 x 50 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
3,075.00 ILS
615.00 ILS / 1 each
Technical Data
Base materials
Drywall, Concrete, Aerated Concrete, Masonry
Color
White
Storage and transportation temperature range
0 - 40 °C
Can be painted
Yes
Documents
Features & Applications
Features
- Board pre-coated for immediate use
- Strong bonding of coating on board to reduce cracking and delamination while cutting
- Broad approval range
- Smoke-tight coating
- Can be re-penetrated
Applications
- Mixed penetrations in flexible and rigid walls from 100 mm and rigid floors from 150 mm
- Cables, cable bundles, cable trays and cable conduits
- Non-combustible (metal) pipes with non-combustible insulation
- Non-combustible (metal) and composite pipes with combustible insulation in combination with firestop bandage CFS-B or firestop collar CFS-C P
- Combustible pipes in combination with firestop collars CFC-C P or CFS-C or firestop wrap CFS-W
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.