CFS-C P Premium firestop collar
ETA-compliant retrofit premium firestop collar to help create a fire and smoke barrier around existing pipes between 50-250 mm
- Base materials: Aerated Concrete, Concrete, Masonry, Drywall
- LEED VOC: 7.6 g/l
- Product Class: Ultimate
ultimate
Technical Data
Base materials
Aerated Concrete, Concrete, Masonry, Drywall
LEED VOC
7.6 g/l
Product Class
Ultimate
Documents
Features & Applications
Features
- Designed to simplify firestopping of combustible pipes through fire-rated walls and floors
- Latch mechanism for quicker and easier closure
- Flexible hook positioning – makes the firestop collar easier to fasten when near obstructions
- Can be uninstalled
- Can be visually inspected easily
Applications
- Sealing flammable pipes from 50 mm to 250 mm in diameter in penetrations through fire compartment walls and floors
- Firestop collar for PVC and other plastics – suitable for PVC, PVC-U, PE, PE-HD, PE-X, PP, ABS, Al-composite
- Suitable for use in openings in concrete, aerated concrete and masonry
- Different backfilling and sealing materials are covered
- Suitable for aluminum composite pipes
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.