new
CFS-VB/NVB Cavity barrier brackets
Pre-bent cavity barrier brackets for rainscreen cladding and non-ventilated façade applications, with push-to-fit system for faster installations
- Height: 130 mm
- Width: 30 mm
- Application: Cladding, Ventilated façade
Choose options
Material
- Hot Dip Galvanised Steel
- Stainless Steel
Device Size
- L
- M
- S
Pack size
- 60 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Height
130 mm
Width
30 mm
Application
Cladding, Ventilated façade
Base materials
Concrete, Masonry, SFS
Storage and transportation temperature range
-20 - 60 °C
Shelf life
Unlimited 1
- at 77°F/25°C and 50% relative humidity; from date of manufacture
Features & Applications
Features
- Faster installations – new push-to-fit bracket system eliminates bending, cutting, and trimming, so you can install much faster than standard brackets
- Reduced rework – strengthened brackets help prevent barrier sagging for fewer adjustments
- Multiple finishes – available in stainless steel or hot-dip galvanized steel depending on your application
- Direct fastening tested – combine with our range of direct fastening solutions for even faster installations
Applications
- Installing cavity barriers for rainscreen cladding and non-ventilated façade applications
- Available in three different sizes (S, M, and L) depending on your barrier size (see instructions for use for more details)
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.














