New to Hilti Online?See your customized prices and shop 24/7Register now

Construction exoskeletons

See how our exoskeletons and tool balancers can help you work faster and longer by reducing daily fatigue, strain, and injuries during construction work

3 Products

Filter
EXO-T-22 Tool balancer
Description
Wearable construction tool balancer with active weight distribution for zero gravity handling during heavy wall demolition and drilling (Nuron battery platform)
Belt size
1800 mm
Weight
7.75 kg
Maximum load
17 kg
EXO-S Shoulder Exoskeleton
Description
Wearable construction exoskeleton which helps relieve shoulder and neck fatigue when working above shoulder level, for bicep circumference up to 40cm (16”)
No technical data available
Overhead exoskeleton
Description
Passive exoskeleton to help relieve strain on shoulders and arms during overhead installation work
No technical data available