משקפי מגן שקופות
New productItem #2065445
Eye protection for general use
- Additional Accessory Information: Lens: PC material, thickness 2.1 mm, Supravision HC-AF coating, filter: 2C-1.2, impact energy: 45m/s, surface resistance to fine particles: K, antifog: N
Features
- Optimal eye coverage and wrap-around protection.
- Optimal vision in all situations and protection against UV
- Suitable for various working situations (e.g. lowered head)
- Highly resistant to scratching and abrasion
- High impact-resistant polycarbonate lenses, additional curvature at the upper edge providing an integrated brow guard