משקפי שמש - מגן כחול
New productItem #2065447
Eye protection for general use
- Additional Accessory Information: Lens: PC material, thickness 2.1 mm, Supravision HC-AF coating, filter: 2C-1.2, impact energy: 45m/s, surface resistance to fine particles: K, antifog: N
Features & Applications
Features & Applications
משקפי שמש - מגן כחול #2065447
Features
- Optimal eye coverage and wrap-around protection.
- Optimal vision in all situations and protection against UV
- Suitable for various working situations (e.g. lowered head)
- Highly resistant to scratching and abrasion
- High impact-resistant polycarbonate lenses, additional curvature at the upper edge providing an integrated brow guard