TOOL TETHER 15LBS DOUBLE CARABINER
New productItem #2261970
Elasticated tool tether for better tool drop protection when working at heights
Features
- ANSI compliant – tested according to advanced standards on tool drop prevention, ANSI 121-2018
- Helps to protect tools – shock-absorbing bungee tether tested to help prevent drop energy damaging Hilti tools
- Self-locking carabiner – easier to operate with one hand, and designed to hinder accidental opening
- Clear labeling – the weight limit and other key information is shown on every lanyard
- Two versions available – choose from a double carabiner version for tools up to 6.8 kg, or carabiner-to-loop tethers for tools up to 11.4 kg
Applications
- Fall protection for compatible power tools
- Helps to avoid workplace injuries caused by dropped tools
- Helps to prevent damage to tools if dropped