PD-S Laser meter
New productItem #r8128694
Easy-to-use laser meter for distance and area measurements up to 60 m / 200 ft
- Measuring range: 0.2 m - 60 m
- Measurement accuracy: 1.5 mm
- Measuring functions: Single and continuous measurement
Customers also searched for Laser measurer, Laser tool, Distance meter, Laser range finder or Laser meter
Features
- Extremely simplified keypad – intuitive to use
- Rugged and durable to resist hard jobsite environments
- Protected against dirt, dust and splashing water
- Compact design fits in every pocket
- Display with backlight illumination to read results even in dark environments
Applications
- Measuring distances from 0.2 - 60 m / 0.6 - 200 ft quickly and accurately
- Measuring distances and heights where traditional measuring methods fail
- Measuring long distances and heights in a one-man operation
- Measuring areas to calculate paint, flooring or concrete quantities