PD-I Laser meter
New productItem #r9121031
Robust laser meter with smart measuring functions and Bluetooth® connectivity for interior applications up to 100 m / 330 ft
- Measuring range: 0.05 m - 100 m
- Measurement accuracy: 1.5 mm
- Measuring functions: Single and continuous measurement
Customers also searched for Laser measurer, Laser tool, Distance meter, Laser range finder or Laser meter
Features
- Rugged and durable housing – the laser measuring tool made for rough jobsite environments
- Extremely intuitive user interface with an ergonomic button design and layout
- Compact design to fit in every pocket
- Extra-long, integrated measuring extension spike to easily measure in narrow spaces, such as corners or window frames
Applications
- Determining the surface area of floors, walls and ceilings using the area or painter's area function
- Volume calculations for planning of heating, cooling and ventilation systems
- Easily adding and subtracting measurements with the +/- buttons
- Smart stake-out functionality for a precise layout of drywall studs, consoles or anchor points
- Smart documentation options using the Bluetooth® connectivity to partner apps like magicplan®, imagemeter®, Floor Plan Creator® and WinWorker®
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction PD-I, English, Hebrew, [ 3.8 MB ]
- Operating Instruction PD-I, English, Hebrew, [ 2.3 MB ]
- Operating Instruction PD-I, Chinese (traditional), Italian, German, Turkish, Russia, Swedish, Ukrainian, Arabic, French, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 4.3 MB ]
- Operating Instruction PD-I (02), [ 1.2 MB ]