PM 30-MG Multi-line laser
New productItem #r10101743
Multi-line laser with 3 green 360° lines for plumbing, leveling, aligning and squaring
- Accuracy: ±3 mm at 10 m
- Max. operating distance (diameter): 40 m (lines), 100 m (lines, with receiver)
- Self leveling range at room temperature: -4.0/ +4.0° °
Features
- Compact ergonomic design - our most compact tool for precise and fast 360° aligning, leveling, and squaring
- High accuracy – self-leveling and fine adjustment knob for accurate alignment and faster set up
- Durable battery life - rechargeable B12 Li-ion battery for up to 1.5 days of continuous layout work
- Increased productivity - out-of-level and low battery alerts to help reduce mistakes and unexpected downtime
- Laser class 2 – no special precautionary measures needed
Applications
- Setting out drywall tracks on floors, walls, ceiling
- Suspended ceiling alignment
- Transfering reference heights
- Vertical alignment of pipes and cables
- Leveling electric sockets, cable trays, radiators and pipe installations
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction PM 30-MG (01), Chinese (traditional), Italian, Serbian, German, Turkish, Russia, Swedish, French, Arabic, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Croatian, English, Kazakh, Chinese, Danish, Czech, Hungarian, Dutch, [ 10.5 MB ]