PM 2-PE Point laser
New productItem #r11456194
High-precision plumb laser with 2 points and red beam
- Accuracy: ±1.5 mm at 10 m
- Max. operating distance (diameter): 30 m (points)
- Maximum operating time: 50 h
Features
- Plumb bob laser – self-leveling, 2-point laser with red beam
- Longer-range precision – laser dot size optimized for alignment up to 30 m
- Longer-range precision – laser dot size optimized for alignment up to 100 ft
- Out-of-level and low-battery alerts – help prevent plumbing mistakes and unexpected downtime
- Robust build – rubber-coated housing and pendulum lock help to withstand real jobsite conditions
Applications
- Rail alignment for elevator applications
- Transferring points from floor to ceiling
- Vertical alignment of doors