PM 50MG-22 Multi-line laser
New productItem #r19331124
High visibility self-leveling laser with 3 green 360° lines and 15+ hours of run time for leveling, aligning, squaring, and plumbing (Nuron battery platform)
- Accuracy: ±3 mm at 10 m
- Max. operating distance (diameter): 80 m (lines), 130 m (lines, with receiver)
- Battery type: 22 V
Features
- Our highest visibility laser – new powerful laser diodes produce brighter and sharper lines even at long-range, helping you align with fewer setups and work easier in daylight conditions
- Our longest lasting run time – 22V Nuron platform delivers between 15 hours (B22-55) and 24 hours (with B22-85) of continuous use so that you can work longer per charge and reduce downtime
- Robust design – improved drop-resistant industrial housing with rubber dampers, and temperature and humidity protection helps PM 50MG-22 to last longer and stay accurate throughout its lifetime
- Smarter features with Nuron – smart asset tracking, battery life indication, and Nuron battery platform compatibility to help reduce complexity and keep your tool park cost-efficient
- Compatible safety accessories - optional tool tether helps prevent drops and improve user safety during overhead applications
Applications
- Three 360° laser planes (one horizontal and two vertical) for leveling, aligning, squaring and plumbing with a single setup point
- Aligning drywall profiles on floors, walls and ceilings and vertically aligning pipes and cables
- Leveling suspended ceilings
- Transferring meter marks (reference heights)
- Leveling and aligning sockets, cable routes, radiators and pipes