PR 40-22 Single slope rotating laser level
New productItem #r19751228
Robust exterior rotary laser level with automatic functions for long-distance leveling, aligning, sloping and squaring (Nuron battery platform)
- Accuracy: ±1.5 mm at 30 m
- Laser class: < 4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self leveling range at room temperature: ±5(± 8.7%) °
Features
- Easy to use – one button design enables one-person operation, allowing you to set automatic functions within 300m (diameter)
- 2-in-1 laser remote/receiver – universal PRA 400 detects rotating laser beams up to 800m, displays digital offset values, and controls automatic functions of your rotary laser, helping you complete advanced layouts
- Faster workflows – automatic vertical alignment, digital slope entry, and check slope features help simplify and speed up your layout applications
- Durable and drop-resistant – new aluminum core, internal dampers, shock-absorbing head/handles, and IP66 rating to help maintain laser accuracy in rough jobsite conditions
- Smarter features with Nuron – smart asset tracking, battery life indication, and all on one battery platform help keep your tool park streamlined and cost-efficient
Applications
- Horizontal leveling – formwork, concrete pours, excavation, height transfer etc.
- Vertical aligning – transferring building lines, aligning columns, façades, vertical formwork, etc.
- Slope/ grading for ramps, parking lots, and pipes
- Squaring for formwork applications
For approval or certificate information, please see individual items.