PM 2-P Plumb laser
New productItem #r40930
Point laser with 2 points for plumbing with red beam
- Accuracy: ±3 mm at 10 m
- Max. operating distance (diameter): 30 m (points)
- Maximum operating time: 50 h
Features
- Two vertical laser points for precision aligning up to 30 m/100 ft
- Compact size allows high-speed layout
- Rubber-coated housing and pendulum lock for higher robustness
- Out-of-level and low-battery alerts – help prevent mistakes and unexpected downtime
- Laser class 2 – no special precautionary measures needed
Applications
- Transferring points from floors to ceilings
- Vertical alignment of windows and doors
- Vertical alignment of steel and timber structures

Fleet Management
We manage your tools so you can manage your business.