POT 10 Theodolite
New productItem #r4846
Theodolite for leveling and aligning structural components and slopes with 30x magnification
- Magnification: 30 x
- Compensator type: 1 Axis liquid
- IP protection class: IP 55 (EN 60529)
Features
- Laser plummet – a faster, easier way to position the theodolite over a point
- Fine drive with locking system
- Easy operation – electronic theodolite with large, easy-to-read display and intuitive controls
- Rugged casing for everyday jobsite use
- Ruggedly built to withstand tough jobsite conditions
Applications
- Checking and aligning structural components and formwork
- Setting out slopes and angles
- Transferring control lines to batter boards
- Transferring building control lines vertically
- Transferring batter board axes to the working area