MIC-C90-DH Bracket
New productItem #r8793628
Hot-dip galvanized (HDG) box profile bracket for connections to concrete in heavy-duty applications
- Material composition: DD11 MOD - HN 555-4, S235JR - EN 10025-2
- Surface finish: HDG: min 55 µm - EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Features
- Low weight for easier installation – no lifting devices needed
- Engineered to provide extra-high moment capacity
- Designed for fast, one-person installation for heavy-duty applications
Applications
- Part of a modular system for supporting cable trays, pipes and miscellaneous secondary steel
- Fastening to concrete ceilings, walls and floors
- Cantilevers or other applications requiring an extra-high moment capacity