Galvanized hexagon screw DIN 933
New productItem #r1349
Galvanized hexagon screw corresponding to DIN 933
- Material composition: Steel grade 8.8
- Surface finish: Indoor Coated - Electro galvanized
- Load range: Medium duty
Features
- Available in various diameters and lengths
- DIN 933
Applications
- Various connections with Hilti Modular Support Systems
- Recommended for use in dry, interior environments