HGP threaded plate
New product StandardItem #r1410
Standard galvanized threaded plate for connecting threaded elements to MQ strut channels
- Product Class: Standard
- Thread connection - M: M8
- Material composition: DD11 - DIN EN 10111
Features
- Easy to use
- Ideal for fastening threaded rod to MQ strut channels
- Can be placed anywhere along the open channel side
- Fits all MQ channels
Applications
- Fastening threaded rod to channels
- Use with 40 mm washer to make a saddle nut
- Mounting threaded rods in MQ strut channels