MVA-L Air duct bracket
New productItem #r17541
Galvanized air duct bracket for fastening ventilation ducts directly to ceilings
- Approvals: Acoustic insulation DIN 4109 inspected
- Thread connection - M: M8, M10
- Noise reduction: 16 dB (A)
Features
- Universal solution for fastening ventilation ducts directly to ceilings
- Built-in acoustic insulation with through-hole and preassembled U-washer for M8/M10 threaded rods
- Suitable for fastening in vertical shafts
- Insulation can be installed over the bracket
- Hole size/shape suitable for fastening to ducts using self-drilling screws (4.2, 4.8, 6.3), blind rivets and metric screws/M8 threaded rods
Applications
- Fastening rectangular air ducts to ceilings