MQZ-A Pipe ring adapter
New productItem #r2486
Galvanized pipe ring saddle adapter for converting the diameter of threaded rods
- Material composition: Steel grade 4.6
- Surface finish: Indoor Coated - Electro galvanized
- Outside thread - MA: M12
Features
- Allows compatible components of different sizes to be connected
- Recommended for use in indoor applications
Applications
- Connection adapter for MQA-B pipe ring saddles