MQZ-L-R Bored plate
New productItem #r2923
Stainless steel (A4) bored plate for trapeze assembly and anchoring
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
- Environmental conditions: Outdoor high pollution (C4 – high / C5)
Features & Applications
Features & Applications
Features
- Suitable for MQ strut channels and brackets
- Easy-to-use single part
Applications
- Attaching strut channels and brackets to walls, ceilings or floors
- Wing nut or spring nut applications with channels or brackets
- Anchor fastening of installation channels