MQZ-U-R Installation washer
New productItem #r2924
Stainless steel (A4) installation washer for metric fastenings in butterfly holes
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
- Environmental conditions: Outdoor high pollution (C4 – high / C5)
Features & Applications
Features & Applications
Features
- Part of a range of cross-compatible Hilti strut channel systems
- All connectors can be installed with standard M10 screws
Applications
- Fastening angles to base material using anchors
- For use at butterfly holes with standard M10 screws