MQZ-A-F pipe ring saddle adapter
New productItem #r2948
Hot-dip galvanized (HDG) pipe ring saddle adapter for converting the diameter of threaded rods
- Material composition: 40Cr, GB/T 3077
- Surface finish: Outdoor Coated - HDG
- Thread length - L: 16 mm
Features
- Allows compatible components of different sizes to be connected
- Recommended for use in moderately corrosive outdoor and indoor environment
Applications
- Connecting various internal/external thread diameters