MQZ-F Channel tie
New productItem #r2950
Hot-dip galvanized (HDG) channel tie to create double channels
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Features & Applications
Features & Applications
Features
- Simple construction of double channels with channel ties
- Easy to fit in the elongated holes in strut channels
Applications
- Assembling accurately aligned double channels
- Connecting installation channels back-to-back
- Recommended for use in moderately corrosive outdoor and indoor environments