GR-G-F Threaded pipes - Steel grade 4.6 (HDG)
New productItem #r2953
Hot-dip galvanized (HDG) threaded pipe with 4.6 steel grade used as an accessory for various applications
- Material composition: Steel grade 4.6
- Surface finish: Outdoor Coated - HDG
- Length - L: 1000 mm
Features
- Flexible – can be used in various installation applications
- Can be cut to length as required
- Fewer parts required – making installation quicker and easier
Applications
- Various connections with Hilti Modular Support Systems
- Recommended for use in moderately corrosive outdoor and indoor environments