HDG hexagon screw DIN 933
New productItem #r2954
Hot-dip galvanized (HDG) hexagon screw corresponding to DIN 933
- Material composition: Steel grade 8.8
- Surface finish: Outdoor Coated - HDG
- Load range: Medium duty
Features
- Available in various diameters and lengths
- DIN 933
Applications
- Various connections with Hilti Modular Support Systems
- Recommended for use in moderately corrosive outdoor and indoor environments