Round coupling nut (HDG)
New productItem #r2956
Hot-dip galvanized (HDG) coupling nut for extending threaded rods
- Material composition: Steel grade 4.6
- Surface finish: Outdoor Coated - HDG
- Base material type: n/a
Features
- Versatile - available in various diameters and lengths
- Easy to install – engineered for secure and stable connections
- Smooth rounded finish - ideal for applications where appearance matters
Applications
- Joining threaded rod end-to-end in hanging installations
- Recommended for use in moderately corrosive outdoor and indoor environments