A4 hexagon nut DIN 934
New productItem #r3499
Stainless steel (A4) hexagon nut corresponding to DIN 934
- Required material grade: A2, A4
- Material composition: Stainless steel A4-70
- Surface finish: Outdoor Plus - Stainless Steel
Features
- Available in various diameters
- Key diametres are also available
Applications
- Variable connections to threaded elements
- Recommended for use in corrosive environments