A2 hexagon screw DIN 933
New productItem #r4283
Stainless steel (A2) hexagon screw corresponding to DIN 933
- Required material grade: A2
- Material composition: Stainless steel A2-70
- Surface finish: Outdoor Plus - Stainless Steel
Features
- Available in various diameters and lengths
- DIN 933
Applications
- Various connections with Hilti Modular Support Systems
- Recommended for use in corrosive environments