GR-G Threaded pipes - Steel grade 4.6
New productItem #r4293
Galvanized threaded pipe with 4.6 steel grade used as an accessory for various applications
- Material composition: Steel grade 4.6
- Surface finish: Indoor Coated - Electro galvanized
- Length - L: 2000 mm
Features
- Flexible – can be used in various installation applications
- Can be cut to length as required
- Fewer parts required – making installation quicker and easier
Applications
- Various connections with Hilti Modular Support Systems
- Recommended for use in dry, interior environments