AM pre-cut thread studs - Steel grade 4.6
New productItem #r4298
Galvanized pre-cut lengths of threaded rod with 4.6 steel grade
- Material composition: Steel grade 4.6
- Surface finish: Indoor Coated - Electro galvanized
- Load range: Light duty
Features
- Pre-cut all thread available
- Available in various sizes
Applications
- Various connections with Hilti Modular Support Systems
- Recommended for use in dry, interior environments