AM threaded rod - Steel grade 4.8 (HDG)
New productItem #r5012
Hot-dip galvanized (HDG) threaded rod with 4.8 steel grade
- Material composition: Steel grade 4.8
- Surface finish: Hot-dip galvanized
- Base material type: n/a
Features
- Available in various diameters and lengths
- When traceability is required, material certifications for threaded rod can be provided
- Increased corrosion resistance – hot-dip galvanized with coating thickness of min. 40µm
Applications
- Various applications with Hilti Modular Support Systems
- Recommended for use in moderately corrosive outdoor and indoor environments