MQZ-P Bored plate
New product PremiumItem #r5934966
Galvanized channel plate for trapeze assembly and anchoring
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Maximum load - F: 3.5 kN
Features
- Creates more secure, rigid connection between strut channels and threaded rods
- High load capacity
Applications
- Fastening installation channels to threaded rods
- Threaded rod/channel connections
- Anchor fastening of installation channels