HDG flat washer ISO 7089
New productItem #r6004
Hot-dip galvanized (HDG) flat washer corresponding to ISO 7089
- Material composition: Steel - DIN EN ISO 7089
- Surface finish: Outdoor Coated - HDG
- Load range: Light duty
Features
- Available in various diameters
- Versatile – flat washers can help to prevent bolts loosening due to vibration or pulling through the base material, and can also be used as spacers
- Moderate corrosion resistance – this flat washer is hot-dip galvanized
Applications
- Spreading the applied load – flat washers help to prevent damage to the bearing surface
- Recommended for use in moderately corrosive outdoor and indoor environments