Flat washer (ISO 7093)
New productItem #r6005
Hot-dip galvanized (HDG) flat washer corresponding to ISO 7093 used in various applications
- Material composition: Steel - DIN EN ISO 7093-1
- Surface finish: Outdoor Coated - HDG
- Load range: Light duty
Features
- Available in various diameters
- Hot-dip galvanized finish for corrosion resistance
Applications
- Spreading the applied load – helping to prevent damage to the bearing surface
- Recommended for use in moderately corrosive outdoor and indoor environments