Galvanized flat washer similar to ISO 7089
New productItem #r6022
Galvanized flat washer similar to ISO 7089
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanized
- Load range: Light duty
Features
- Available in various diameters
- Versatile – flat washers can help to prevent bolts loosening due to vibration or pulling through the base material, and can also be used as spacers
Applications
- Spreading the applied load – flat washers help to prevent damage to the bearing surface
- Recommended for use in dry, interior environments