Galvanized hex flange nut
New productItem #r6027
Galvanized hex nut with flange corresponding to DIN 6923 8
- Thread - M: M8
- Material composition: Steel grade 8
- Surface finish: Indoor Coated - Electro galvanized
Features
- Available in various thread sizes
- Washer-like flange helps to distribute pressure from the nut over a wider area and reduce the chance of loosening
Applications
- Variable connections to threaded elements – no washer needed
- Recommended for use in dry, interior environments