New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • Available in various diameters
  • Higher corrosion resistance – this flat washer is made from stainless steel
  • Versatile – flat washers can help to prevent bolts loosening due to vibration or pulling through the base material, and can also be used as spacers
Applications
  • Spreading the applied load – flat washers help to prevent damage to the bearing surface
  • Recommended for use in corrosive environments

Product Variants & Sets

Technical Data